TracJack 106-Type Frame, Four-Port, Wiremold Ivory
40800019-99
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TracJack 106-Type Plastic Duplex Frame accepts four front-loading TracJack modules. It is compatible with many cable delivery systems that can house electrical duplex outlets
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875427186 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 0.45 in | ||
Product Height US | 4.09 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Ports | 4 | ||
Number of Gangs | 1 |
Resources
Cutsheet
CAD Drawings
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1