text.skipToContent text.skipToNavigation

DUAL GANG KEYSTONE FACEPLATE, 8 PORT, FOG WHITE

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.

Color Fog White
Number of Ports 8
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile design: Supports most environments.
  • Field configurable with Keystones: Design or site flexibility for new or retrofit.
  • Recessed label fields: Supports TIA/EIA 606 standard.

Specifications

General Info
Product Line Ortronics
UPC Number 662875528203
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.73 in
Product Depth US 0.22 in
Product Height US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Technical Information
Number of Ports 6
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;