text.skipToContent text.skipToNavigation

DO NOT USE Juniper Networks® SFP-1GE-FE-E-T Compatible 10/100/1000Base-TX Copper SFP (mini-GBIC) Transceiver Module

SFP-1GE-FE-E-T-LEG Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This Juniper Networks SFP-1GE-FE-E-T compatible SFP transceiver provides 10/100/1000Base-TX throughput up to 100m over a copper connection using a RJ-45 connector. Our transceiver is guaranteed to be 100% compatible with the equivalent Juniper Networks transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of Juniper Networks, as well as to comply with multi-source agreement (MSA) standards to ensure seamless network integration.

Color
OEM Compatible
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Legrand
Color Silver
UPC Number 757120601838
Country Of Origin United States
Application Sector Commercial/Industrial
Type Transceiver
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Buy American Act Compliance
TAA Compliant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;