text.skipToContent text.skipToNavigation

Cable Management Rings - 2 x 6 in - black - package of 14

60400017 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

These black plastic rings flex at the end for easy insertion or removal of cross connect cables. They snap in place on the front and back of the Mighty Mo racks. Black.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Promotes efficient routing of patch and cross connect cables
  • Snap in place on the front and back of Mighty Mo racks
  • Rings manufactured out of polycarbonate/GE Lexan type plastic
  • Maximum ring fill capacity using Category 6 cable is 35 cables

Specifications

General Info
Product Line Ortronics
UPC Number 662875029588
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;