#4 stranded, #6 solid conductor run, #6 stranded #6 solid conductor tap.
Connects two copper conductors together with a hydraulic crimp tool. 10 pack
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875665342 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 0.61 in | ||
Product Depth US | 0.83 in | ||
Product Height US | 1.05 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1