text.skipToContent text.skipToNavigation

Keyboard Tray, 4.47””H x 20.38””W x 12””D, load rating: 25 lbs.

KTR19-DR Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fits all standard keyboards and mounts to 19”
equipment racks. Mouse tray slides beneath the
keyboard tray when not in use. Mouse tray can be
mounted on left or right side.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts full size keyboards up to 18: Eliminates the need for a special keyboard.
  • Comes equipped with mouse pad tray: Mounts to left or right of shelf and slides beneath tray when not in use.
  • Mounting hardware included (standard 12-24 screws.
  • Made out of steel.
  • Sturdy and durable.

Specifications

General Info
Product Line Ortronics
Color Gray
UPC Number 662875556305
Country Of Origin Mexico
Application Sector Commercial
Dimensions
Product Width US 20.38 in
Product Depth US 12.0 in
Product Height US 4.47 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;