Discontinued - PIR Wall Switch Occupancy Sensor, 2 Relays, 120/277V, Ivory
PW-200-I
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PW-302-I
The PW-200 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy. It contains two relays for controlling two independent lighting loads or circuits, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- Two relays for control of two separate lighting loads or circuits
- Color-matched lens and low profile for appealing design
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Auto-ON to 50% operation for maximum energy savings
- Defaults to Auto-ON to 50% operation for maximum energy savings
- Sensor coverage tested to NEMA Guide Publication WD 7-2000
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
- Vandal resistant lens combines precise coverage with durability
- Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds
- Choice of Manual-ON or Auto-ON operation, selectable for each relay
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations
- Service mode allows sensor to operate as a service switch in the unlikely event of a failure
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | PW-302-I | ||
Color | Ivory | ||
UPC Number | 754182919338 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 0.35 lb | ||
Product Volume US | 63.0 cu in | ||
Product Depth US | 5.0 in | ||
Product Height US | 3.15 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Number of Buttons | 2 | ||
Amperage | 4.3 A | ||
Indicator | LED Light | ||
Wattage | 1200 W | ||
Sensing Range | Major motion 35 x 30 ft, Minor motion 20 x 15 ft | ||
Voltage | 120/277 V | ||
Connection Type | Wired |
Resources
CAD Drawings
Specifications
Product Environmental Profile
Case Studies
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1