text.skipToContent text.skipToNavigation

Digital Switch, 1-button w/infrared, Black

LMSW-101-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations. They are part of a Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low voltage pushbutton switches for control of multiple loads
  • Components of Digital Lighting Management integrated control system
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
  • Customizable buttons with LED status indicators
  • IR transceiver for wireless configuration and remote control
  • Plug n’ Go automatic configuration and Push n’ Learn for personalization

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182925445
Country Of Origin China
Number of Switches 1
Dimensions
Product Width US 2.0 in
Product Weight US 0.25 lb
Product Volume US 22.78 cu in
Product Depth US 2.25 in
Product Height US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
Technical Information
Number of Buttons 1
Amperage 5 mA
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;