CM 2A Dual Systimax (Avaya) Unloaded Module
CM2-U2ATT-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dual unloaded Systimax (Avaya) module. Accepts both M-series jacks and LC fiber adapters.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776018479 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 0.935 in | ||
Product Depth US | 0.695 in | ||
Product Length US | 1.91 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E145222 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1