text.skipToContent text.skipToNavigation

F Conn 75 ohm, female-to-female, 1-unit, Electrical Ivory

60900017-99 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Series II footprint provides the broadest range of options for data and A/V connectivity. It’s ideal for larger A/V connectors such as VGA and combination modules which have both audio and video together. Series II also supports TracJack and Keystone footprints through the use of an adapter bezel.

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front Removable
  • Rugged snap-in design

Specifications

General Info
Product Line Wiremold
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 0.92 in
Product Depth US 0.59 in
Product Length US 1.9 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;