text.skipToContent text.skipToNavigation

TechChoice Flat Patch Panel Category 5e 48 Port

SP5EU48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

24- and 48-port TechChoice® patch panels are available in the traditional multi-port panel format with 6-port modules for Cat6 and Cat5e.  Patch panel kits are also available to support individual keystone jacks. This is a Category 5e patch panel, 48-port, universal T568A/B wiring, six-port modular, 2 rack units.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Standard 110 IDC rear termination and easy to understand color- coded termination labels
  • Each port is individually icon compatible for additional designation control
  • Available in 24 Port 1 rack unit or 48 port 2 rack unit
  • Includes front labeling

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875528722
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 1.02 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;