text.skipToContent text.skipToNavigation

TracJack 106-Type Frame, Four-Port, White

40800019-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack 106-Type Plastic Duplex Frame that accepts four front-loading TracJack modules. It is compatible with many cable delivery systems that can house electrical duplex outlets

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Matches duplex electrical outlet footprint: Supports use with electrical delivery system.
  • Field configurable with TracJacks: Design or site flexibility for new or retrofit
  • Supports TracJack footprint: Broad offering of connector options.

Specifications

General Info
Product Line Ortronics
UPC Number 662875370611
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 1.75 in
Product Depth US 0.45 in
Product Height US 4.09 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 4
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;