text.skipToContent text.skipToNavigation

TRACJACK BLANK MODULES, PACK OF TEN

42100002-13 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Package of ten TracJack blank inserts can be used to fill unoccupied TracJack openings. These front removable blanks can be later exchanged for TracJack connectors to service future needs

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Angled design: Reduces profile of cord connection.
  • Quick and easy installation
  • Fills unoccupied TracJack openings
  • Holds Space for future expansion

Specifications

General Info
Product Line Ortronics
UPC Number 662875294696
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 0.73 in
Product Depth US 0.57 in
Product Height US 0.92 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;