text.skipToContent text.skipToNavigation

Adhesive, Field Termination

70600021 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LOCTITE  648 is a high strength, single component anaerobic retaining adhesive. This product is used on specially designed Anaerobic connectors. 680 can be used with Loctite 7090 Primer to increase cure speed.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Has a high retaining strength
  • Delivers great performance with a shear strength of 3900 psi
  • Minimum to maximum operating temperatures are -65 F to +300 F.
  • Comes in a 50 ml Bottle

Specifications

General Info
Product Line Ortronics
UPC Number 662875611059
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;