text.skipToContent text.skipToNavigation

Infinium High Density HDM8 Cassette - OS2 - 8 Fiber - LC Quad - 1 MPO F - APC - Tier 1 - Method A

M8LAQ08-09E1G1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed to be used with the Infinium HD Enclosures, this MPO to LC angled Quad 8-fiber cassette supports Single-Mode (OS2) fiber. This M8 fiber optic, pre-terminated cassettes provides the same swift deployment as our M4 products. The housing offers additional durability and integrated bend limiting considerations to ensure optimum optical performance. The Base 8 configuration of this cassette matches the fiber utilization of the majority of transceivers, providing for 100% fiber utilization. This makes these cassettes an ideal match for Ethernet transmission ranging from 40G to 400G. The Method A Polarity provides a ''straight-through'' configuration and the Tier 1 performance characteristics produce a typical insertion loss of 1.15db. and a return loss of 54.6dB.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with Infinium HD Enclosures
  • Method A polarity
  • Supports Single-Mode (OS2) Fiber

Specifications

General Info
Product Line Ortronics
UPC Number 662875012818
Country Of Origin China
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 2.39 in
Product Depth US 3.77 in
Product Height US 0.63 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;