text.skipToContent text.skipToNavigation

12-FIBER OM4+ M4 CASSETTE WITH 12 LC DUPLEX ADAPTERS TO 1 MPO M- TIER 3- METHOD B- FAR END

M4LCD12-50EC3B1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 pre-terminated cassettes with method B provide rapid deployment and have a flipped polarity inside the modules, which use key-up to key-up MPO adapters and allows for straight through patching. The rugged metal housing offers additional durability and includes a built-in internal bend limiting feature to assure optimum optical performance.

Fiber Type Single-Mode Single Fiber Splice Cassette
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully Compatible with Infinium INFC Enclosures
  • 4 Cassettes Fit into 1U
  • ront Adapter Housing Colors Follow TIA/EIA-568.3-D Suggested Color Identification Scheme
  • Each cassette has a data label with insertion loss value for each port

Specifications

General Info
Product Line Ortronics
UPC Number 662875001263
Country Of Origin United States
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 3.45 in
Product Depth US 4.77 in
Product Height US 1.14 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;