MM20 Narrow End Panel - for MM20724 channel rack behind a MM20VMD710 or wider manager - Black
MM20EPN724-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The end panel is used to finish the end of a row of Mighty Mo racks when a vertical manager is mounted at the end of the row. It mounts directly behind the manager concealing cables in the rack frame. The narrow end panel requires the use of an end panel support bracket to stabilize the rear of the end panel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Used to finish the end of a row of Mighty Mo 20 racks: Gives your installation a clean and professional look while concealing cables in rack channel.
- Mounts flush with the surface of 10", 12”” and 16”” vertical cable management cages: Gives additional support to vertical management cages.
- Mounting hardware included: The use of an end panel support kit is required to stabilize the rear of the panel
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875215783 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Dimensions
Product Width US | 2.25 in | ||
Product Depth US | 24.0 in | ||
Product Height US | 84.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1