text.skipToContent text.skipToNavigation

Discontinued - MM6 Cable Runway Mounting Bracket - for rack with 16.25 channel depth

MM6CRB16 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 6 Cable Runway Mounting Bracket, for rack with 16.25 channel depth, black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts to Mighty Mo 6 racking systems, allows you to secure cable runway parallel to the racks.
  • Provides mounting locations for multiple runway sizes 6" through 18": No need to stock multiple mounting plates.
  • No additional hardware required: Uses existing hardware from rack.

Specifications

General Info
Product Line Ortronics
Replaced by Part Number  MM20CRB16-B
UPC Number 662875499534
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 20.37 in
Product Depth US 2.09 in
Product Height US 4.06 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;