Discontinued - Swing-EZ Wall Rack - Black - 25.00 in D
19-48-T25D
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
19.75''W x 48.00''H x 25.00''D
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Swing-EZ Wall Racks offer flexibility.
- Front swing gate with latch pins and bolts on both sides:Allows you to open swing gate either left or right and easy access to rear of panels and equipment.
- #12-24 threaded EIA hole pattern:Standards compliant to mount numerous types of 19" panels and equipment.
- Side panels fold flat for shipping:Unfold for easy on site assembly.
- Sturdy and compact:Holds equipment up to 75 lbs.
- One-Wrap brand Velcro straps included:Velcro slots located on the rear for cable management.
- Includes 12-24 mounting screws :Do not have to purchase as separate item.
Specifications
General Info
Product Line | Ortronics | ||
Color | Gray | ||
UPC Number | 662875581116 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1