text.skipToContent text.skipToNavigation

Discontinued - 6.5-in Nuvo In-Ceiling Speaker Bracket

NVBRKIC6 Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Nuvo pre-construction speaker brackets are designed to install easily and securely. The NV-BRKIC6 is orange as part of Legrand's unique Quick ID color system, which provides easy visual inspection of speaker placement by size and type during the rough-in walk through.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes side mount "L" for increased mounting versatility
  • Includes two 16-in (406mm) metal power-coated extension wings with mounting holes every 3/4 inch (20mm).
  • Made with sturdy ABS plastic
  • Simplifies installation of speakers during trim out
  • Unique Quick ID color system provides easy visual placement inspection
  • Use with the NV2IC6, NV4IC6, or NV6IC6

Specifications

General Info
Product Line Nuvo
UPC Number 701963859260
Country Of Origin China
Application Sector Residential
Standard CE, RoHS, REACH Compliant, #ABS and #4 PELD Recyclable

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;