Menu
Search
Menu
Nuvo 6.5" LCR Speaker Bracket
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Purple/Black
Type: Indoor, In-wall
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Height (Metric): 322mm
Height (US): 13"
Width (Metric): 242mm
Width (US): 9.5"
Technical Information
Material: ABS Plastic frame & Black Power Coated Steel Extension Wings
Mounting: Cutout size: 10.6" (270mm) x 7.5" (190mm)
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources