Menu
Search
Menu
NUVO 8" Square In-ceiling Speaker Grill
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Type: Indoor, In-Ceiling
Special Features: Epoxy coated steel. Included corner masking for uniform look once installed on speaker. Bezeless, paintable, infinity grill for seamless integration into any room.
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Height (Metric): 271mm
Height (US): 10.66"
Length (Metric): 117mm
Length (US): 4.61"
Width (Metric): 271mm
Width (US): 10.66"
Technical Information
Material: Epoxy coated steel
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant