Discontinued - 6.5 in Nuvo Series Two Angled In-Ceiling Speakers
Bazaarvoice SAP Hybris Integration Version 2.8.1
The NUVO Angled In-Ceiling speakers are designed to perform and look great. This 6.5"" model has silk dome tweeters and poly woofers, and is finished beautifully with their completely rimless, magnetic grill. They also offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes pivoting tweeters. These tweeters are connected to a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation. The NV-2IC6-ANG serves equally well for in-ceiling theater installation, as it does for targeted two channel audio installations. These speakers have a fifteen degree baffle that angles the woofer and tweeter towards the seating positions of the listener.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 8 ohm rated
- Angled fifteen degree baffle with Pivoting tweeter
- Grant better at home listening through quality design and materials
- Lifetime Warranty
- Magnetic rimless and paintable grill
- Positions sound where you want it for use with home theater or two channel audio
- Three dog leg design for easy installation
- Unique tweeter bridge that also doubles as an installation handle
Specifications
Product Line | Nuvo | ||
Replaced by Part Number | NV2IC6, NV2IC6 | ||
UPC Number | 701963859024 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | CE, RoHS, REACH Compliant |
Frequency Response | 20 to 20 KHz (+/- 3 dB per octave) | ||
Transformer Settings | None | ||
Wattage | 9.06 W | ||
Impedance | 8 ohms | ||
Decibels | 86 dB |
Resources
Cutsheet
Brochure
Instruction Sheet
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1