Menu
Search
Menu
DIN Rail Power Supply
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Gray
Construction Information
Material 1: Polycarbonate
Dimensions
Height (Metric): 68mm
Length (Metric): 92mm
Length (US): 3.6"
Width (Metric): 107mm
Width (US): 4.2"
Overall Dimensions (Metric): 92mm(L)x107mm(W)68mm(H)
Overall Dimensions (US): 3.6"(L)x4.2"(W)x2.7"(H)
Product Weight (Metric): .34kg
Product Weight (US): .75lbs
Height: 2.7"
Technical Information
AC Voltage Input: 100-240Vac 50-60Hz
Mounting: DIN Rail (EN 50022 – 35 × 7.5)
Operating Temperature (Celsius): 0-40
Power Peak: 85 watts
Country Of Origin
Country Of Origin: CHINA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
PepResources