text.skipToContent text.skipToNavigation

Discontinued - evoQ 3000 8-in In-Wall Speaker Pair

MS3801 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The 3000 Series Speakers are designed specifically for multi-room audio installations to provide exceptional sound and an attractive price point for the home. Optimized for whole house music distribution with maximum efficiency, the speakers are built
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Stream songs stored on your computer or Android and Apple devices directly to the airQast speaker over a Wi-Fi network
  • Foam gaskets minimize vibration and provide air-tight seal
  • Easy installation with self-centering screw heads and compatibility with On-Q Home Pre-Construction
  • Speaker Brackets
  • Exceptional value for affordable whole-house audio distribution
  • Feature mica fiber woofers, PEI mylar tweeters

Specifications

General Info
Product Line On-Q
UPC Number 804428026396
Country Of Origin China
Application Sector Residential
Technical Information
Woofer Diameter 8 in
Maximum Wattage 150 W
Wattage 75 W
Sensitivity 91dB

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;