text.skipToContent text.skipToNavigation

Discontinued - Gigabit 1-Port Powerline Adapter

DA2301V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Easily expand an existing home network to include a powerline network using existing electrical outlets. The One-Port Powerline Adapter plugs into any outlet in the home, delivering a high-speed Internet connection to as many as four devices (whe

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pairs with DA2304-V1 to easily create a home network using existing power cables.
  • Offers speeds of up to 500Mbps.
  • Expands an existing network to locations without an Ethernet connection.

Specifications

General Info
Product Line On-Q
UPC Number 804428066323
Country Of Origin China
Application Sector Residential
Standard IEEE 1901, HomePlug AV, FCC Part 15
Technical Information
Power Supply 100 - 240VAC, 50/60Hz (wall outlet)
Protocol Additional: Mix of TDMA and CSMA/CA channel access scheme: CO device generates a periodic beacon carrier for channel access scheme
Network IEEE802.3 (10BASE-T), IEEE802.3u (100BASE-T), IEEE802.3ab (1000BASE-T)
Data Transfer Rate 500 bps
Environmental Conditions 10 to 90% maximum (non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;