text.skipToContent text.skipToNavigation

Trio Combo Module with Cat5e Data

CO1156 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Trio Combo Module with Cat5e Data is designed to distribute video (Coax), voice (Telephone) and data (Ethernet) services from a single compact structured wiring module throughout the home.


The Trio Combo module includes an MDU Mounting

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes an MDU Mounting Bracket (AC1042), an 8-way 2 GHz Video Splitter (VM0208), 6-way Phone Module (TM0106) and 6-way Cat 6 Data Board (AC0606)
  • Compact design maximizes space and service distribution options within the enclosure
  • Video Splitter is rated to 2 GHz and supports up to 8 locations
  • Phone Module supports punchdown termination of up to 6 locations and includes RJ31x line seizure port
  • Data Board supports punchdown termination of up to 6 Cat5e data lines for easy interface with the home network
  • Strategically placed cable tie locations keeps wiring terminations tidy

Specifications

General Info
Product Line On-Q
UPC Number 804428433125
Country Of Origin Taiwan, Province Of China
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;