text.skipToContent text.skipToNavigation

Discontinued - Toslink Audio Cable with Mini-Adapters, 12 ft

AC2412BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Toslink optical digital cables use light to transfer the audio signal� eliminating any chance for RFI, EMI or ground loop interference. Connect the Toslink cable using one of the mini Toslink Adapters to any audio device such as DVD player, CD player,

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-wall rated for professional installations
  • Cables ship with two mini Toslink adapters for ultimate flexibility
  • Low loss PMMA (Poly methyl methacrylate) core ensures low distortion
  • Includes end caps to protect the conductor from dust, dirt and other material

Specifications

General Info
Product Line On-Q
UPC Number 804428008828
Country Of Origin China
Application Sector Residential
Standard UL, CL2, RoHS
Technical Information
Cable Diameter 0.197 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;