Discontinued - 1-Gang Pre-configured Wall Plate with Two F-Type Couplers, Ivory
TPCATV2I
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single gang, two f type coax connectors with wall plate.� Ivory.
�
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
Color | Ivory | ||
UPC Number | 785007247572 | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Preconfigured | ||
Package Quantity | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | UL 1863 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143238 | ||
cULus Listed | Yes |
Technical Information
Thickness | 0.4 in | ||
Orientation | Vertical |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1