text.skipToContent text.skipToNavigation

Tubular Runway- 12 in - Dove Gray- 9 ft 8 1/2 in

TR10-12D Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tubular Runway, Dove Gray 12in W x 9ft x 8.5in
Color Gray
Width 12 in
  • 12 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made of light weight rectangular steel tubing:Reduces floor load and is easy to install and maintain.
  • Steel meets stringent specifications for yield and tensile strength:Assures a strong,lightweight product that easily supports and delivers overhead cable.
  • Tubular cross slats are welded to the top of stringers and feature rounded edges:Cable protection.

Specifications

General Info
Product Line Ortronics
UPC Number 662875558835
Country Of Origin United States
Dimensions
Product Width US 120.0 in
Product Depth US 12.0 in
Product Height US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;