text.skipToContent text.skipToNavigation

UPS, Line Interactive, LCD, 3000VA, 120V, 2U, (6) 5-20R & (1) L5-30R, 5-30P Cord

LU-3000-RTL C2G
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Protect critical hardware in IT closets, data networks, retail, and financial branches through automatic voltage regulation (AVR) to correct voltage irregularities without switching to battery. Multiply the reach and ability of IT staff and caretakers through a single portal, providing visibility and control of power usage and available capacity, simplifying maintenance responsibilities for taxed IT departments.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultra Low Transfer Time: Quick transfer of power from AC to battery
  • Automatic Voltage Regulation (AVR): Corrects voltage irregularities without switching to battery
  • Pure Sinewave Output: Provides the ideal waveform for the most sensitive equipment
  • Wide Input Voltage Range: Enables stable wide range application usage
  • Input Power Factor 0.9: Optimized and ideal efficiency at full load
  • Programmable Outlet Bank: Power management outlets enable programmable control of load segments to extend battery time to mission critical equipment
  • Optional Remote Management Control: Provides visibility and control of power usage and availability, both on-site or at a remote unmanned facility
  • 4-Post Rack Mounting Kit: Included for simplified rack mounting
  • Tower Mounting Option: Includes feet for non-rack applications, enabling the UPS to stand up by providing stability

Specifications

General Info
Product Line TBD
Color Black
UPC Number 662875017585
Country Of Origin China
Application Sector Commercial
Standard UL 1778
Warranty Type 2-Year
Type UPS (Uninterruptible Power Supply), Active Device
Technical Information
Rack Units 2 U
Plug Type 5-30P
Wattage 3000 W
Mounting Horizontal
Number of Outlets 8
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;