Telecommunications Main Ground Bar Kit
GB4X12TMGBKIT
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Manufactured of 1/4 in thick electrolytic tough pitch 110 alloy copper bar. Includes 1-1/2 in insulators and 1 in offset stainless steel mounting brackets. Includes one 1/2 oz. tube of antioxidant joint compound. Meets BICSI and ANSI/TIA-607 standards.
Kits include: (1) Copper bonding bar with brackets and insulators, (6) #6 compression lugs, (3) #2 compression lugs, (1) 2/0 compression lug, (1) 4/0 compression lug, (12) 1/4 in–20 x 3/4 in SS hex head cap screw, (12) 1/4 in–20 SS lock washer, (12) 1/4 in–20 SS hex nut, (6) 3/8 in–16 x 1 in SS hex head cap screw, (6) 3/8 in–16 SS lock washer, (6) 3/8 in–16 SS hex nut.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875665229 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 12.0 in | ||
Product Depth US | 3.0 in | ||
Product Height US | 4.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
BIM Models
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1