text.skipToContent text.skipToNavigation

Vertical Cable Management Kit for 18RU Swing-Out Wall-Mount Cabinet

SWMVFK18RU Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Cable managers are a set of 2 brackets with cable management fingers mounted to align cables exiting and entering individual RU locations with the 19" rack. The bracket kits are easy to install and will adjust front to rear with the the 19" mounting rails
Rack Units 18
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front Cable Management: Provides for clean cable management at the front of the SWM cabinets, adjusts with front mounting rails
  • Individual Fingers at RU Level: The cable management fingers are separated at each rack unit level, allowing for each RU to be routed independently
  • Easy Install: Installs without disrupting 19" rack-mounted equipment
  • Kit Contains: Set of 2 finger sections and associated mounting hardware

Specifications

General Info
Product Line Ortronics
UPC Number 662875019695
Country Of Origin United States
Application Sector Commercial
Type Enclosure
Dimensions
Product Width US 3.0 in
Product Depth US 4.5 in
Product Height US 35.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;