text.skipToContent text.skipToNavigation

20A 125V Dual-Controlled Plug Load Decorator Duplex Receptacle, Blue

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This durable, dependable Plug Load receptacle is designed to help you meet ASHRAE energy standards. The controlled marking printed on the tough nylon face is both NEMA-approved and compliant with the National Electrical Code.
Color Blue
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • NEMA approved controlled receptacle marking pad printed on the face of receptacle for superior abrasion resistance.
  • Can be used to control loads using the Wattstopper DLM system and other building control systems.
  • Corrosion-resistant, plated steel strap locked into assembly to prohibit strap from bending away from body.
  • One-piece, brass, triple-wipe power contacts for lasting retention.
  • Heavy-duty compact design for easier installation and long lasting performance.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Side and internal screw-pressure-plate back wire accepts #14 - #10 AWG solid or stranded wire.
  • All devices fit standard #26 opening wall plate.

Specifications

General Info
Product Line Pass & Seymour
Color Blue
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Energy Saving On/Off, Indoor
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.322 in
Product Depth US 0.78 in
Product Height US 2.635 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;