text.skipToContent text.skipToNavigation

Surge Protective Duplex Receptacle, Blue

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 184ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Surge Protective Duplex Receptacle offers increased transient protection, reliability and protection notification (LED Indicator only). Back and Side Wire, 15amp 125volt, Blue.
Color Blue
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Solid-state LED monitor has 25-year minimum life expectancy. A high visibility, wide-angle lens indicates protection is in place.
  • LED Indication: Steady green = protected, Flashing re = not protected, OFF = no power to unit
  • Wrap-around steel strap for structural integrity. Auto-ground is standard, for easier installation.
  • Impact-resistant thermoplastic exterior resists impacts and scrapes.
  • Triple-wipe, copper-alloy contacts for superior, more dependable connection.
  • External screw-pressure-plate back and side wire terminals including ground with external back wire clamps (exclusive) accept #14 - #10 AWG copper or copper-clad, solid or stranded conductors. External pressure plate feature allows two conductors to be terminated by a single screw.
  • Thermal protection in 3 modes. 3 17mm dual pack MOVs absorb up to 340 Joules of excess energy in each leg (L-N, L-G, N-G) with 24,000 amp current handling capability for full, equal and symmetrical protection. Protection response time in less than one nanosecond.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  5262BLSP
Color Blue
Country Of Origin Mexico
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 82ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 183ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;