Discontinued - Surge Protective Duplex Receptacle, Ivory
5252ISP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 5262ISP
Surge Protective Duplex Receptacle offers increased transient protection, reliability and protection notification (LED Indicator only). Back & Side Wire, 15amp 125volt, Ivory.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Solid-state LED monitor has 25-year minimum life expectancy. A high visibility, wide-angle lens indicates protection is in place.
- LED Indication: Steady green = protected, Flashing re = not protected, OFF = no power to unit
- Wrap-around steel strap for structural integrity. Auto-ground is standard, for easier installation.
- Impact-resistant thermoplastic exterior resists impacts and scrapes.
- Triple-wipe, copper-alloy contacts for superior, more dependable connection.
- External screw-pressure-plate back and side wire terminals including ground with external back wire clamps (exclusive) accept #14 - #10 AWG copper or copper-clad, solid or stranded conductors. External pressure plate feature allows two conductors to be terminated by a single screw.
- Thermal protection in 3 modes. 3 17mm dual pack MOVs absorb up to 340 Joules of excess energy in each leg (L-N, L-G, N-G) with 24,000 amp current handling capability for full, equal and symmetrical protection. Protection response time in less than one nanosecond.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 5262ISP | ||
Color | Ivory | ||
Country Of Origin | Mexico |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1