News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
PlugTail® Canadian Three-Way 20 Amp Decorator Switch, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Product Series: PlugTail
Number Of Poles: 3-way
Style: Decorator
Technical Information
Amps: 20A
Volts: 347VAC
Volts (AC): 347

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit