Discontinued - Manual Controller
7812P
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 7812PMD
Double Pole, Single Phase Switch (7802), Nema 1 Nylon Enclosure,�30 amps, 600 volts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 7812PMD | ||
Color | Black | ||
Country Of Origin | Mexico |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 31169 | ||
cULus Listed | Yes |
Technical Information
Amperage | 30 A |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1