Discontinued - Two Gang Toggle Screwless Wall Plate with Plastic Sub-plate, White
SWP2W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Toggle Screwless Wall Plate with Plastic Sub-plate, 2-gang, White
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged .065' thick polycarbonate.
- Seamless, sleek, super smooth construction provides no dirt-catching channel around plate's perimeter.
- Two-piece plastic subplate bridges recessed boxes and uneven sheet rock. Fixes floating installations.
- An extra 1/8''' width and height than standard size wall plates for more tolerance in covering ragged sheet rock openings.
- Automatic alignment pins ensure that devices are properly positioned so that wall plates fit perfectly.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | SWP2WCC10 | ||
Color | White | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 2 | ||
Mounting Type | Screwless |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1