radiant® FPC, SW, USB A/C, 10FT, BK 2 TR OL, 1 SW REAR OL, 2 USB CHG
RDSZCBK10
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Transform hotel furniture into exactly what guests want: a stylish, simple way to stay connected. radiant® Furniture Power Centers bring a sleek, modern design with the functionality of power, charging and switching together. Quick and easy installation means nearly every piece of hotel furniture can be powered up and ready to recharge devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776192520 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Type | Furniture Power Center |
Dimensions
Product Width US | 7.125 in | ||
Product Depth US | 2.125 in | ||
Product Height US | 2.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Mounting Type | Recessed |
Resources
Installation Instructions
Brochure
Guide Form Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1