Menu
Search radiant
explore our collections

Menu
USB Chargers with Duplex 15A Tamper-Resistant Outlets, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Special Features: 3.1 Amps of total charging capacity
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No. 42; C22.2 No. 223
CSA Standard: Yes
cULus: Yes
UL Listing No: UL498; UL1310
UL Standard: Yes
Construction Information
Component 4: 78500703216
Dimensions
Depth (US): 1.39"
Height (US): 2.67"
Width (US): 1.69"
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
Volts: 125V
Country Of Origin
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
AFGF152TRW-P
Dual Function Tamper-Resistant 15A AFCI/GFCI Receptacle, White
AFGF152TRW
(0 Reviews)
AFGF202TRW-P
Dual Function Tamper-Resistant 20A AFCI/GFCI Receptacle, White
AFGF202TRW
(0 Reviews)
TM8USB4WCC6-P
Quad USB Charger, White
TM8USB4WCC6
(0 Reviews)
NTLFULLW-P
Full Night Light with Adjustable Light Levels, White
NTLFULLWCC6
(1 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

There are only two screws on this, i want to use this in the middle of the run of outlets in a room. Is it safe to connect two hot and two common wires to the single screws so I can continue the run?

Asked by: Gary
Thank you for your inquiry regarding our TM826USB USB/outlet combination device. This product should have pressure plates in the back of the unit. There should be two holes next to each screw. You can insert one hot wire and the hot feed for the downstream units into the holes next to the hot screw and tighten the screw down. The same goes for the neutral wires. If you need further assistance, feel free to contact technical support at 800-223-4185. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2018-04-30
  • y_2018, m_5, d_22, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TM826USBWCC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit