text.skipToContent text.skipToNavigation

radiant® Smart Tru-Universal Dimmer with Wi-Fi, Nickel CC

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Take comfort in the convenience of controlling your lights from any smart device, from anywhere. The Smart Tru-Universal Dimmer, Wi-Fi offers precise light level control, and the ability to set scenes and schedules, all from any smart device. Or, just ask Alexa or Google to turn the lights on for you. Combining classic design and advanced functionality with simple connection among existing smart home solutions using your home’s wireless network, Smart Lighting from the radiant® Collection sets the exact lighting you want – when and where you need it. Tru-Universal Dimmers works with virtually any 120V dimmable bulb or fixture, adjusting to the exact light level you want, without the flicker.
Color Nickel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Control lights from smart phones and tablets with the Smart Lights app. Even schedule lights to turn on/off automatically, create groups or set scenes.
  • Works with a home's existing secure Wi-Fi network (WPA2). Also includes out-of-the-box connectivity with other smart devices through OCF certification.
  • Installs easily in place of an existing switch or dimmer, neutral wire required. Operates any 120V dimmable light or fixture.
  • Just ask Amazon Alexa or Google Assistant to turn on the lights.
  • Know your home is secure, even when you're away.
  • Set the exact lighting level you need.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • More color options available to fit any style.
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look.

Specifications

General Info
Product Line Pass & Seymour
Color Nickel
Country Of Origin China
Features Indicator Lights, Smart Lighting, Wireless
Switch Type Paddle
Number of Switches 1
Works With Amazon Alexa, Google Assistant
Warranty Type Limited Lifetime Warranty
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 15 A
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles 3-Way, Multi-Location, Single Pole
Wattage 700 W
Mounting Type Box
Voltage 120 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;