text.skipToContent text.skipToNavigation

NEMA1-Rated Small Enclosure for DLM Network Controller/Raccess

LMNC-ENC1 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMNC-ENC1 is a surface-mount NEMA1-rated enclosure with a DIN rail for mounting one LMJA-8xxx-SM Network Controller with a removable cover. The conduit entrances and enclosure sections for high voltage (Class 1) and low voltage (Class 2) wiring are completely separated.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • NEMA1-rated enclosure
  • Compatible with LMJA-8xxx-SM, LMBR-650, Network switches and Router.
  • Shown with LMJA-8xxx-SM installed
  • Isolated Class 1 and Class 2 wiring
  • DIN rail mounting for easy installation or removal of Network Controller

Specifications

General Info
Product Line Wattstopper
UPC Number 754182944903
Country Of Origin China
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;