text.skipToContent text.skipToNavigation

Horizontal Standard Tee

LD-4L1I-2012-06 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
WHERE TO BUY

Specifications

General Info
Country Of Origin Mexico
Product Line Cablofil
Finish Stainless 304
Dimensions
Product Volume US 1.574 cu ft
Product Width US 20.0 in
Product Height US 4.0 in
Product Weight US 9.63 lb
Product Depth US 34.0 in
Buy American Act Compliance
BAA  Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;