6" Stainless Steel Straight Sections
06-3F68-0012-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Stainless 304 | ||
UPC Number | 800388487376 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 9.5 in | ||
Product Weight US | 55.142 lb | ||
Product Volume US | 4.75 cu ft | ||
Product Depth US | 144.0 in | ||
Product Height US | 6.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
3603-6" Stainless Steel Cable Tray
pdf
3604-6" Stainless Steel Cable Tray
pdf
3620-6" Stainless Steel Cable Tray
pdf
3621-6" Stainless Steel Cable Tray
pdf
3645-6" Stainless Steel Cable Tray
pdf
3F35-6" Stainless Steel Cable Tray
pdf
3F58-6" Stainless Steel Cable Tray
pdf
3F61-6" Stainless Steel Cable Tray
pdf
3F66-6" Stainless Steel Cable Tray
pdf
3F67-6" Stainless Steel Cable Tray
pdf
3F68-6" Stainless Steel Cable Tray
pdf
3F85-6" Stainless Steel Cable Tray
pdf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1