text.skipToContent text.skipToNavigation

Vertical Support Elbow

LD-5G2I-9312-06 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Splices included

Specifications

General Info
Product Line Cablofil
Finish GC
UPC Number 800388390539
Country Of Origin Mexico
Dimensions
Product Width US 6.0 in
Product Weight US 19.141 lb
Product Volume US 1.681 cu ft
Product Depth US 22.0 in
Product Height US 22.0 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;