STRAIGHT EDGE CABLE TRAY-EZ (6H,30W,120L)
ZF150/750EZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Electrozinc | ||
Country Of Origin | United States |
Dimensions
Product Width US | 29.53 in | ||
Product Weight US | 35.609 lb | ||
Product Volume US | 13.19 cu ft | ||
Product Depth US | 118.2 in | ||
Product Height US | 6.53 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1