Discontinued - RFB9 and RFB11 Series Flush Tile or Carpet Cover Assembly
RFB119BTCBS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by FPLBTCBS
Flush with floor, cast aluminum cover assembly available in brushed aluminum (AL), black (BK), and gray (GY). Maximum load capacity 3,000 lbs. UL Listed to U.S. and Canadian safety standards to meet UL requirements under UL514A for scrub water exclusion. NOTE: Not for use on bare concrete floor applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flush with floor, cast aluminum cover assembly available in brushed aluminum (AL), black (BK), and gray (GY). Maximum load capacity 3,000 lbs. UL Listed to U.S. and Canadian safety standards to meet UL requirements under UL514A for scrub water exclusion. NOTE: Not for use on bare concrete floor applications.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | FPLBTCBS | ||
UPC Number | 786564029885 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1