text.skipToContent text.skipToNavigation

48-inch Flat Screen TV Cord Cover Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Our flat screen TV cord cover kit makes it a snap to hide wires. It's very easy to install and can be painted to blend seamlessly into any wall. Need to add a component - no problem. Snap off the cover, add the cables, and snap the cover back on. Organize and hide cords and cables easily. It's the best thing to happen to TV since the remote. The 48 In. cord cover comes with wall screws and anchors.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hide wires: hides and organizes LCD/Plasma cords and cables.
  • Paintable: blend seamlessly with any wall.
  • Add a component: snap off the cover, add the cables, and snap the cover back on.
  • Snap-on/Snap-off Cover: makes adding additional wires easy
  • 4' Cord Cover comes with wall screws and anchors
  • Base and cover can be cut to fit Tools needed for installation:
  • Phillips head screwdriver
  • Fine tooth hacksaw
  • Tape measure
  • Level

Specifications

General Info
Color White
Type Raceway Cord Cover
Material Plastic
Application Sector Residential
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 086698000393
Dimensions
Product Depth US 0.75 in
Product Length US 48.0 in
Product Width US 3.5 in
Product Weight US 2.04 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;