text.skipToContent text.skipToNavigation

Discontinued - 4AT Prewired All Power Evolution™ Poke-Thru Device-Aluminum

4ATCP4RAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  4ATCP4RAA, 4ATCP4RAA

Designed for retrofit and new construction, Evolution Series 4'' Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. 2-gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4'' Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Prewired assembly: Save on labor with a completely assembled, prewired poke-thru with every power receptacle already installed.
  • Recessed devices: All power devices are recessed below floor level, providing maximum protection and device longevity.
  • Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
  • Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
  • Multiple finishes: Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
  • Surface style cover assemblies: A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
  • 2 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
  • Meets ADA accessibility guidelines: Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.

Specifications

General Info
Product Line Wiremold
Replaced by Part Number  4ATCP4RAA, 4ATCP4RAA
UPC Number 786564090755
Country Of Origin United States
Construction Assembled
Number of Knockouts 10
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes and Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 300.22[C] and 314 of NEC.
Type Poke-Thru
Dimensions
Cubic Capacity 24.5 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry 3/4 in trade size conduit for power, .75 in
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;